Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
Xelity 8 + 2TX Unmanaged Switch IP67 8 x GE 2 x 2,5GE 5 pole  58950
Product may differ from image

Xelity 8 + 2TX Unmanaged Switch IP67 8 x GE 2 x 2,5GE 5 pole

Art.No.: 58950
Weight: 0.9 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

General product information
Manufacturer name Murrelektronik
Manufacturer product designation Xelity 8+2TX IP67 8xGE 2x2,5GE 5P
URI manufacturer https://www.murrelektronik.com/
URI product https://shop.murrelektronik.com/58950
Electrical data | Supply
Operating voltage type DC
Operating voltage US DC 24 V
Operating voltage US DC min. 9 V
Operating voltage US DC max. 30 V
Operating voltage UA DC 24 V
Operating voltage UA DC min. 9 V
Operating voltage UA DC max. 30 V
Power consumption max. 7 W
Current consumption max. 700 mA
Electrical data | Input
Input current 100 mA
Input current min. 75 mA
Input current max. 125 mA
Industrial communication
Supported protocol EtherNet/IP, PROFINET
Industrial communication | Ethernet functionality
Topology type line, star
Auto-crossover yes
Auto-negotiation yes
Auto-polarity yes
Broadcast storm protection yes
duplex Full or half duplex
Green Ethernet no
Jumbo Frames 10 kB
Auto-Sensing yes
LLDP frames blocked
MAC address table max. (number of addresses) 16000
MDI yes
QoS unmanaged (IEEE 802.1p) Strict priority, 8 queues
RSTP frames forwarding
Switch type unmanaged
Switching procedure Store & forward
VLAN unmanaged (IEEE 802.1Q) Tag forwarding
Transmission type (Port 1) 2.5 GBASE-T, 1 GBASE-T, 100 BASE-T(X)
Transmission type (Port 10) 1 GBASE-T, 100 BASE-T(X), 10 BASE-T
Transmission type (Port 2) 2.5 GBASE-T, 1 GBASE-T, 100 BASE-T(X)
Transmission type (Port 3) 1 GBASE-T, 100 BASE-T(X), 10 BASE-T
Transmission type (Port 4) 1 GBASE-T, 100 BASE-T(X), 10 BASE-T
Transmission type (Port 5) 1 GBASE-T, 100 BASE-T(X), 10 BASE-T
Transmission type (Port 6) 1 GBASE-T, 100 BASE-T(X), 10 BASE-T
Transmission type (Port 7) 1 GBASE-T, 100 BASE-T(X), 10 BASE-T
Transmission type (Port 8) 1 GBASE-T, 100 BASE-T(X), 10 BASE-T
Transmission type (Port 9) 1 GBASE-T, 100 BASE-T(X), 10 BASE-T
Industrial communication | Profinet
PROFINET conformance class A
Diagnostics
LED display Power, Ethernet connection/data traffic
Installation
Connection cross section max. 2,5 mm²
Installation | Connection
Number ports 10
Device protection | Electrical
Installation height max. ASL 3000 m
Degree of protection (EN IEC 60529) IP65, IP67
Protection class (EN IEC 61140) III
Overload protection device supply yes
Invers-polarity protection yes
Pollution Degree 3
Protective circuitry input Varistor, Suppressor diode
Short-circuit protected yes
Galvanic separation (operating voltage) no
Galvanic separation input/input no
Galvanic separation input/output no
Galvanic separation output/output no
Overvoltage category (EN 60664-1) I
Over voltage protection yes
Device protection | Mechanical
Free fall (EN 61131-2) 0,3 m
Shock resistance (EN IEC 60068-2-27) 30 g, 11 ms 6 x (X-, Y-, Z-axis)
Vibration resistance (EN IEC 60068-2-6) 3,5 mm (3 ... 60 Hz), 10 g (6 ... 150 Hz)
Mechanical data | Material data
Color housing silver
Material housing Zinc die-casting
Mechanical data | Mounting data
Net weight 900 g
Mounting method screwed
mounting position random
Height 225 mm
Width 63 mm
Depth 37,4 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 45 °C
Derating from 45 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C
Transport temperature min. -40 °C
Transport temperature max. 85 °C
Relative humidity max. (operation) 95 % no dew formation
Technical Data | Reliability
MTTF 100 a, SN 29500
Additional condition MTTF, MTBF 40 °C
Environmental product conformity
REACH (EC) No 1907/2006
RoHS 2011/65/EU & (EU)2015/863 Exception 6c, 7a & 7c1
China RoHS GB/T 26572 EPUP-25
WEEE 2012/19/EU | Category 6
Conformity
CE 2014/30/EU, 2011/65/EU
UKCA Electromagnetic Compatibility Regulations 2016, The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations 2012
Approvals
UL UL 61010-1 E201820, UL 61010-2-201 E201820
ULc CSA C22.2 No. 61010-1-12 E201820, CSA C22.2 No. 61010-2-201 E201820
yes

Connection types
Connection type 1 XD1
Connection type 2 XD2
Connection type 3 XF1-XF10
Connection type 1
Cable length max. 100 m
Family construction form M12
Gender male
Impedance connection cable 100 Ω
Cable category min. Cat5
Color contact carrier black
Coding L
No. of poles 5
PIN 1 24 V DC (UB 1) (US)
PIN 2 0 V (UA)
PIN 3 0 V (UB 1) (US)
PIN 4 24 V DC (UA)
PIN 5 PE
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding L
No. of poles 5
PIN 1 24 V DC (UB 1) (US)
PIN 2 0 V (UA)
PIN 3 0 V (UB 1) (US)
PIN 4 24 V DC (UA)
PIN 5 PE
Connection type 3
Family construction form M12
Gender female
Color contact carrier green
Coding X
No. of poles 8
PIN 1 DA +
PIN 2 DA -
PIN 3 DB +
PIN 4 DB -
PIN 5 DD +
PIN 6 DD -
PIN 7 DC -
PIN 8 DC +

ECLASS-6.0 19170106
ECLASS-6.1 19170106
ECLASS-7.0 19170106
ECLASS-8.0 19170106
ECLASS-9.0 19170106
ECLASS-10.1 19170402
ECLASS-11.1 19170402
ECLASS-12.0 19170402
ETIM-5.0 EC000734
ETIM-6.0 EC000734
ETIM-7.0 EC000734
customs tariff number 85176200
GTIN 4065909086933
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 58950_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 58950_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 58950_dxf_x_a.zip (A)
  • Construction files: P8 58950_p8_2_11.zip (11)
  • Construction files: STP 58950_stp_x_a.zip (A)
  • Document: Installation guide 58940_ina_x_10.zip (10)
  • Document: Product data 58950_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 58950_03-05-23_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 58950_03-05-23_ce_z_a.pdf (A)
  • Information: MTTF Report 58950_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Grounding Material ----
---- Data Line ----
---- Power-Cable ----
---- Device Marker ----
---- Field Wireable Circular Connector ----
---- Crimp Socket for Cu-Conductor ----
---- Torque Wrench ----
---- Screw Plug ----
* plus VAT, plus shipping