Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

MDST THREE-PHASE AUTOTRANSFORMER

P:5200VA IN:3x400/440VAC OUT:3x230VAC

Art.No.: 866151
Weight: 27 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Autotransformer
5 200 VA
Isolation class T 40/B
Other voltages on request.

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 400 V
Input voltage 2 AC 440 V
Input voltage AC 400 V
Input current at input voltage 1 AC 7,7 A
Input current at input voltage 2 AC 7 A
Max. inrush current 52 A
Short-circuit current 657 A
Electrical data | Output
Output voltage 3 × 230 V AC
Output voltage AC 230 V
Output voltage adjustable no
Power rating AC max. 5200 VA
Device protection | Electrical
Insulation test voltage input - PE 3 kV
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 125 mm
Mounting dimension b 190 mm
Mounting dimension c 10 mm
Height 206 mm
Width 240 mm
Depth 152 mm
Diameter bore 10 mm
Length bore 18 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 40 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-2-6, EN 62041 category 0

ECLASS-6.0 27031301
ECLASS-7.0 27031301
ECLASS-8.0 27031301
ECLASS-9.0 27031301
ETIM-5.0 EC002485
customs tariff number 85043200
GTIN 4048879073806
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping