Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER

P: 2000VA IN: 230VAC+/- 5% OUT: 230VAC

Art.No.: 86070
Alternative product:   
Weight: 24 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase - Control and Isolation Transformers
2000 VA
Isolation class T 40/B
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC 230 V
Input voltage AC min. 218,5 V
Input voltage AC max. 241,5 V
Current input AC 9,2 A
Max. inrush current 142,2 A
Short-circuit current 334,8 A
Electrical data | Output
Output voltage AC 230 V
Output voltage adjustable no
Power rating AC max. 2000 VA
Device protection | Electrical
Insulation test voltage input - output 4 kV
Mechanical data | Mounting data
Suitable for mounting type Long-hole mounting
Mounting dimension a 200 mm
Mounting dimension b 174 mm
Mounting dimension c 9 mm
Height 170 mm
Width 195 mm
Depth 250 mm
Diameter bore 9 mm
Length bore 14 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 40 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-1, EN 61558-2-4, EN 62041 category 0

ECLASS-6.0 27031302
ECLASS-6.1 27031302
ECLASS-7.0 27031302
ECLASS-8.0 27031302
ECLASS-9.0 27031302
ECLASS-10.1 27031302
ECLASS-11.1 27031302
ECLASS-12.0 27031302
ETIM-5.0 EC002486
customs tariff number 85043200
GTIN 4048879078832
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 86070_E207805-E182075-XORU8_urc_z_c.pdf (C)
  • Approval: UL Registered US 86070_E207805-E182075-XORU2_ur_z_c.pdf (C)
  • Certificate: GL  86070_TAE00003WE-DNVGL-2025.06.18_gl_z_c.pdf (C)
  • Construction files: DXF 86070_dxf_x_a.zip (A)
  • Construction files: P8 86070_p8_2_51.zip (51)
  • Construction files: STP 86070_stp_x_a.zip (A)
  • Document: Product data 86070_PD_X_21.zip (21)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 86070_132-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 86070_132-04.16_ce_z_d.pdf (D)
  • Information: MTTF Report 86070_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)
* plus VAT, plus shipping