Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
MET SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER  866141
Product may differ from image

Last seen products

MET SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER

P:1500VA IN:400VAC±5% OUT:110VAC

Art.No.: 866141
Weight: 21 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase - Control and Isolation Transformers
1500 VA
Isolation class T 60/B
Condensation not permitted

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC 400 V
Input voltage AC min. 380 V
Input voltage AC max. 420 V
Current input AC 4 A
Max. inrush current 85 A
Short-circuit current 120 A
Electrical data | Output
Output voltage AC 1 110 V
Output voltage adjustable no
Power rating AC max. 1500 VA
Device protection | Electrical
Insulation test voltage input - output 5,8 kV
Mechanical data | Mounting data
Mounting method screwed
Mounting dimension a 135 mm
Mounting dimension b 142 mm
Mounting dimension c 7 mm
Height 142 mm
Width 174 mm
Depth 167 mm
Diameter bore 7 mm
Length bore 15 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Conformity
Product standard EN 61558-1, EN 61558-2-4, EN 62041 category 0

ECLASS-6.0 27031202
ECLASS-7.0 27031202
ECLASS-8.0 27031202
ECLASS-9.0 27031202
ETIM-5.0 EC002485
customs tariff number 85043200
GTIN 4048879073868
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping