FKS AUTOMOTIVE TYPE FUSE
MNFS-3, 3A 32 V violet, small
Art.No.: | 90401 |
Alternative product: | |
Weight: | 0.002 kg |
Country of origin: | IT |
Contact Us for Availability
Description
Automotive fuses FKS
3 A (violet)
3 A (violet)
Commercial data
ECLASS-6.0 | 27142001 |
---|---|
ECLASS-6.1 | 27142008 |
ECLASS-7.0 | 27142008 |
ECLASS-8.0 | 27142008 |
ECLASS-9.0 | 27142008 |
ECLASS-10.1 | 27142008 |
ECLASS-11.1 | 27142008 |
ECLASS-12.0 | 27142008 |
ETIM-5.0 | EC002298 |
customs tariff number | 85361010 |
GTIN | 4048879077552 |
Packaging unit | 10 |
Accessories
---- Current Supply ----