Gateway Ethernet-IP/AS-i, 1 Master, P24
Spec. 3.0, Diagnosis Field bus, Power 24
Art.No.: | 56469 |
Weight: | 0.5 kg |
Country of origin: | DE |
Available
Description
AS-Interface/EtherNet/IP
Power 24V
Specification 3.0
Diagnostic via BUS
Current manuals, GSD/type data can be downloaded at: www.murrelektronik.com
Other gateways on request.
Gateway-Singlemaster
AS-Interface data decoupling integrated
AS-Interface duplicate address detection
AS-Interface EMC detector integrated
Power 24V
Specification 3.0
Diagnostic via BUS
Current manuals, GSD/type data can be downloaded at: www.murrelektronik.com
Other gateways on request.
Gateway-Singlemaster
AS-Interface data decoupling integrated
AS-Interface duplicate address detection
AS-Interface EMC detector integrated
Technical Data
Electrical data
Rated operating current AS-Interface max. | 250 mA |
---|---|
Security level | PELV |
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 20 V |
Operating voltage DC max. | 30,6 V |
Industrial communication
Supported protocol | EtherNet/IP |
---|
Industrial communication | AS-Interface
AS-i specification | V3.0 |
---|---|
Number of slaves max. | 62 |
Diagnostic interface serial | RJ45/Fieldbus |
Cycle time AS-i | 150 µs × (number of slaves + 2) |
Installation | Connection
Family construction form | RJ45 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Rated insulation voltage | 500 V |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 120 mm |
Width | 85 mm |
Depth | 83 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 85 °C |
Conformity
Product standard | EN 61131-2, EN 62026-2 |
---|
Commercial data
ECLASS-6.0 | 27242208 |
---|---|
ECLASS-6.1 | 27242608 |
ECLASS-7.0 | 27242608 |
ECLASS-8.0 | 27242608 |
ECLASS-9.0 | 27242608 |
ECLASS-10.1 | 27242608 |
ECLASS-11.1 | 27242608 |
ECLASS-12.0 | 27242608 |
ETIM-5.0 | EC001604 |
customs tariff number | 85176200 |
GTIN | 4048879496674 |
Packaging unit | 1 |
Accessories
---- Programming Device ----
---- Field Wireable Rectangular Connector ----