MVP12-P6 DIO8 DIO8 8xM12A IOLA12 PL4 B0
IO-Link Class A Hub + Ext. power port
Art.No.: | 59728 |
Alternative product: | |
Weight: | 0.2 kg |
Country of origin: | DE |
Available
Description
IO-Link hub in 50 mm plastic housing
16 configurable digital inputs/outputs
1 × M12 IO-Link Class A
1 × M12L 4-pin power port with galvanic isolation
8 × M12 I/O
Preconfigured parameter range
Connection cables are in the online shop under "Connection Technology".
16 configurable digital inputs/outputs
1 × M12 IO-Link Class A
1 × M12L 4-pin power port with galvanic isolation
8 × M12 I/O
Preconfigured parameter range
Connection cables are in the online shop under "Connection Technology".
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage UL1 DC | 24 V |
Operating voltage UL1 DC min. | 18 V |
Operating voltage UL1 DC max. | 30 V |
Operating voltage UL2 DC | 24 V |
Operating voltage UL2 DC min. | 18 V |
Operating voltage UL2 DC max. | 30 V |
Current consumption max. | 75 mA |
Total current UL1 | 6 A |
Total current UL2 | 6 A |
Electrical data | Input
Sensor current per input max. | 0,5 A |
---|---|
Type input | Type 1, Type 3 |
Input filter time | 1 ms |
Electrical data | Output
Output current per pin max. | 12 × 2 A; 4 × 4 A |
---|
Industrial communication | IO-Link
IO-Link process data length output | 2 Bytes |
---|---|
IO-Link process data length input | 2 Bytes |
IO-Link revision ID | V1.1.2 |
IO-Link revision compatibility | V1.1.3 |
IO-Link type | Device |
IO-Link cycle time min. | 1 ms |
IO-Link transmission rate | COM3 (230.4 kbit/s) |
Port Class | A |
Diagnostics
Actuator warning | yes |
---|---|
Diagnostic via LED | per module and channel |
IO-Link events | No voltage, Undervoltage supply |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Status indication LED | green |
Overload diagnosis | yes |
Device protection | Electrical
Installation height max. ASL | 3000 m |
---|---|
Degree of protection (EN IEC 60529) | IP68 |
Overload resistant | yes |
Short-circuit protected | yes |
Galvanic separation US/UL1/UL2 | yes |
Mechanical data | Mounting data
Suitable for mounting type | 2-hole screw mounting |
---|---|
Height | 126 mm |
Width | 50 mm |
Depth | 34,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 70 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Conformity
Product standard | EN 61131-2 |
---|
Connection data
Connection types
Connection type 1 | X0-X3 |
---|---|
Connection type 2 | X0-X3 |
Connection type 3 | X4-X7 |
Connection type 4 | X4-X7 |
Connection type 5 | XD1 |
Connection type 6 | XD1 |
Connection type 7 | XZ1 |
Connection type 8 | XZ1 |
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC (UL 2) |
PIN 2 | DIO (UL 2) |
PIN 3 | 0 V (UL 2) |
PIN 4 | DIO (UL 2) |
PIN 5 | PE |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC UL 2 |
PIN 2 | DIO UL 2 |
PIN 3 | 0 V UL 2 |
PIN 4 | DIO UL 2 |
PIN 5 | PE |
Connection type 3
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC (UL 1) |
PIN 2 | DIO (UL 1) |
PIN 3 | 0 V |
PIN 4 | DIO (UL 1) |
PIN 5 | PE |
Connection type 4
Family construction form | M12 |
---|---|
Gender | female |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC UL 1 |
PIN 2 | DIO UL 1 |
PIN 3 | 0 V UL 1 |
PIN 4 | DIO UL 1 |
PIN 5 | PE |
Connection type 5
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | L |
No. of poles | 5 |
PIN 1 | 24 V DC (UL 1) |
PIN 2 | 0 V (UL 2) |
PIN 3 | 0 V (UL 1) |
PIN 4 | 24 V DC (UL 2) |
PIN 5 | n.c. |
Connection type 6
Family construction form | M12 |
---|---|
Gender | male |
Coding | L |
No. of poles | 5 |
PIN 1 | 24 V DC UL 1 |
PIN 2 | 0 V UL 2 |
PIN 3 | 0 V UL 1 |
PIN 4 | 24 V DC UL 2 |
PIN 5 | n.c. |
Connection type 7
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC US (L +) |
PIN 2 | n.c. |
PIN 3 | 0 V US (L -) |
PIN 4 | C / Q / IO-Link |
PIN 5 | n.c. |
Connection type 8
Family construction form | M12 |
---|---|
Gender | male |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC (US) (L +) |
PIN 2 | n.c. |
PIN 3 | 0 V (US) (L -) |
PIN 4 | C / Q / IO-Link |
PIN 5 | n.c. |
Commercial data
customs tariff number | 85389099 |
---|---|
GTIN | 4065909027936 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----
---- Torque Wrench ----
---- Grounding Material ----
---- Screw Plug ----
---- Device Marker ----