MVP XTREME 8XM12, 4 POLE FIXED CABLE
25m PUR, 8x0.5+3x1.0, bl halogen free UL/CSA
Art.No.: | 8072-68410-4452500 |
Weight: | 2.941 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Xtreme - Outdoor
25.0 m
8-way distribution boxes M12
4-pole
with LED for digital PNP-signals 24 V DC
Further cable lengths on request.
25.0 m
8-way distribution boxes M12
4-pole
with LED for digital PNP-signals 24 V DC
Further cable lengths on request.
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Current operating per contact max. | 4 A |
Installation | Connection
Tightening torque | 0,6 Nm |
---|---|
Mounting set | M12 x 1 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67, IP68 |
---|
Mechanical data | Material data
Material housing | Plastic |
---|
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Cable data
General data | Cable
Cable identification | 445 |
---|---|
Jacket Color | black |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 2 wires with 2 Core filler twisted |
Stranding factor min. | 51 mm |
Stranding factor max. | 51 mm |
Amount stranding (type 2) | 1 |
Stranding (type 2) | 9 wires around Stranding combination counter-rotating twisted |
Stranding factor min. (type 2) | 100 mm |
Stranding factor max. (type 2) | 100 mm |
Banding | Fleece |
wire arrangement | white, yellow, (blue, brown, green-yellow, gray, white-pink, red-blue, green, green-white, brown-green) |
Mechanical data | Cable
Cable weigth | 113,3 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 94 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free, LABS-free |
Outer-diameter (jacket) | 9 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | TPE-E |
Amount wires | 8 |
Outer diameter insulation | 1,6 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 55 ± 3 Shore D |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free, LABS-free |
Amount strands (wire) | 64 |
Diameter of single wires | 0,1 mm |
Conductor crosssection (wire) | 0,5 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Material wire insulation (Data) | TPE-E |
Outer diameter wire insulation (Data) | 2,1 mm |
Tolerance outer diameter wire insulation (data) | ± 5 % |
Shore hardness wire insulation (Data) | 55 ± 3 Shore D |
Ingredient freeness wire insulation (Data) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free, LABS-free |
Amount wires (Data) | 3 |
Amount strands wire (Data) | 128 |
Diameter of single wires (Data) | 0,1 mm |
Conductor crosssection wire (Data) | 1 mm² |
Material conductor wire (Data) | Stranded copper wire, bare |
Wire conductor type (Data) | strand class 6 |
Electrical data | Cable
Max. rated voltage (conductor - conductor) | 500 V |
---|---|
Max. rated voltage (conductor - ground) | 300 V |
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 5,9 A |
Current load capacity min. Wire (Data) | 15 A |
Electrical resistance line constant wire | 39 Ω/km @ 20 °C |
Electrical resistance coating wire (Data) | 19,5 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 2 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 2 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 90 °C |
Operating temperature min. (dynamic) | -40 °C |
Operating temperature max. (dynamic) | 90 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (installation) | x Outer diameter |
---|---|
Bending radius (fixed) | x Outer diameter |
Bending radius (dynamic) | 10 x Outer diameter |
No. of bending cycles (C-track) | 5 Mio. @ 25 °C |
Travel speed (C-track) | 2 m/s @ 25 °C |
No. of torsion cycles | 0,5 Mio. |
Torsion stress | ± 180 °/m |
Connection data
Connection type 1
Family construction form | free cable end |
---|---|
No. of poles | 11 |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 4 |
PIN 1 | + |
PIN 2 | n.c. |
PIN 3 | - |
PIN 4 | NO S 1 |
PIN 5 | PE |
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-6.1 | 27279219 |
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440108 |
ECLASS-10.1 | 27440108 |
ECLASS-11.1 | 27440108 |
ECLASS-12.0 | 27440108 |
ETIM-5.0 | EC002585 |
customs tariff number | 85444290 |
GTIN | 4048879314985 |
Packaging unit | 1 |