Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

MVP12, 4XM12, MOSA, PLUGGABLE CABLE

15.0m PUR-JB 8x0,34+5x0,75

Art.No.: 4927074
Weight: 3.665 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


4-way, 5-pole, MOSA
PUR/PVC (UL/CSA)
15.0 m
potentially separated
with LED for digital PNP-signals 24 V DC
quick connection elements included

Electrical data | Supply
Operating voltage DC 24 V
Current operating per contact max. 4 A
Total current at 1 time current feed-in max. 8 A
Total current at 2 times current feed-in max. 16 A
Industrial communication
Number of signals per port 2
Installation
Connection cross section min. 0,25 mm²
Connection cross section max. 0,5 mm²
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree screwed, mounted
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Material housing Plastic
Mechanical data | Mounting data
Mounting method Cap nut
Height 43 mm
Width 50,2 mm
Depth 122 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C

General data | Cable
STOOW style jacket Hybrid, Signal, Power
Cable identification 374
Cable Type 2
Jacket Color gray
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 4 wires twisted
Amount stranding (type 2) 1
Stranding (type 2) 9 wires around Stranding combination twisted
wire arrangement gray-pink, white, red-blue, green, (green-yellow, brown 1, blue 1, brown 2, blue 2, green-white, yellow, brown-green, gray)
Mechanical data | Cable
Cable weigth 140,94 g/m
Material jacket PUR
Shore hardness jacket 87 ± 5 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, silicone-free
Outer-diameter (jacket) 9,2 mm
Tolerance outer diameter (sheath) ± 5 %
Material inner jacket PVC
Color (inner jacket) gray
Material wire insulation PVC
Amount wires 8
Outer diameter insulation 1,3 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 43 ± 5 Shore D
Material properties wire insulation good machinability
Ingredient freeness wire insulation lead-free, cadmium-free, CFC-free, silicone-free
Amount strands (wire) 19
Diameter of single wires 0,15 mm
Conductor crosssection (wire) 0,34 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) Strand class 5
Traversing distance (C-track) 5 m @ 25 °C | horizontal
Travel speed (C-track) 5
Material wire insulation (Power) PVC
Outer diameter wire insulation (Power) 1,8 mm
Tolerance outer diameter wire insulation (Power) ±5 %
Shore hardness wire insulation (Power) 43±5 Shore D
Material properties wire insulation (Power) good machinability
Ingredient freeness wire insulation (Power) lead-free, cadmium-free, CFC-free, silicone-free
Printing colour wire insulation (Power) white (isolation blue), white (isolation brown)
Amount strands wire (Power) 42
Diameter of single wires (Power) 0,15 mm
Wire conductor cross section (Power) 0,75 mm²
Material conductor wire (Power) Stranded copper wire, bare
Conductor type wire (Power) strand class 6
Electrical data | Cable
Max. rated voltage (conductor - conductor) 300 V
Max. rated voltage (conductor - ground) 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4 A
Loop resistance 7,8 A
Electrical resistance line constant wire 57 Ω/km @ 20 °C
Electrical resistance coating wire (Power) 26 Ω/km @20 °C
AC withstand voltage (wire - wire) 2 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 2 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -30 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -5 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (fixed) 5 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter
Travel speed (C-track) 2 Mio. @ 25 °C

Connection type 1
Family construction form Cap
No. of poles 21
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding HARAX
No. of poles 4
PIN 1 +
PIN 2 NC S 2
PIN 3 -
PIN 4 NO S 1
PIN 5 PE

ECLASS-6.0 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ETIM-5.0 EC002585
customs tariff number 85444290
GTIN 4048879057615
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Wrench ----
---- Mounting Rail Adapter ----
---- Screw Plug ----
* plus VAT, plus shipping