Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
INTERFACE TERMINAL RELAY  526075
Product may differ from image

Last seen products

INTERFACE TERMINAL RELAY

IN: 24 VDC - OUT: 24 VDC / 0.2 A

Art.No.: 526075
Weight: 0.028 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Transistor 0.2 A
24 V DC
Control current 0.1 mA (5 V DC)
Screw terminals
Certificate
Certificate

Electrical data | Input
Input voltage OFF DC min. 0 V
Input voltage OFF DC max. 1,5 V
Input voltage DC 24 V
Input voltage DC min. 1,9 V
Input voltage DC max. 30 V
Input current DC max. 16 mA
Electrical data | Output
Switch off delay max. 20 µs
Quiescent current OFF max. 0,1 mA
Switching frequency max. 20000 Hz
Voltage switching DC min. 5 V
Switching voltage DC max. 48 V
Switching current min. 0,1 mA
Switching current max. 0,2 A
Voltage drop DC max. 1,2 V
Diagnostics
Status indication LED yellow
Device protection | Electrical
Rated insulation voltage 3750 V
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 91 mm
Width 6,2 mm
Depth 71 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 -
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 +
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 In
Connection type 4
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 14
Connection type 5
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 13 +

ECLASS-6.0 27371604
ECLASS-6.1 27371604
ECLASS-7.0 27371604
ECLASS-8.0 27371604
ECLASS-9.0 27371604
ECLASS-10.1 27371604
ECLASS-11.1 27371604
ECLASS-12.0 27371604
ETIM-5.0 EC001504
customs tariff number 85414900
GTIN 4048879024518
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: P8 526075_p8_2_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 526075_1560-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 526075_1560-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 526075_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)
* plus VAT, plus shipping