Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
MODLINK MSDD DATA  INSERT  4000-68000-0900000
Product may differ from image

MODLINK MSDD DATA INSERT

2×USB-A female/male 0,7m cable

Art.No.: 4000-68000-0900000
Weight: 0.102 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

USB; USB (form A)
2× USB (female/female/0.7 m cable) form A
Certificate
Certificate
Certificate
Certificate

Mechanical data | Mounting data
Height 88 mm
Width 51 mm
Depth 45 mm
Environmental characteristics | Climatic
Storage temperature min. -10 °C
Storage temperature max. 60 °C
USB
Operating voltage AC 48 V
Operating voltage DC 48 V
Operating voltage DC (UL-listed) 42,4 V
Operating current max. 500 mA
USB specification 2.0
Data transmission rate max. 480 MBit/s
Looking techniques Snap-in connector

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC002625
customs tariff number 85444290
GTIN 4048879037846
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 4000-68000-0900000_E201820-NRAQ8_urc_z_a.pdf (A)
  • Approval: UL Registered US 4000-68000-0900000_E201820-NRAQ2_ur_z_a.pdf (A)
  • Construction files: DXF 4000-68000-0900000_dxf_x_a.zip (A)
  • Construction files: P8 4000-68000-0900000_p8_2_50.zip (50)
  • Construction files: STP 4000-68000-0900000_stp_x_b.zip (B)
  • Document: Installation guide 4000-68000-0010000_ina_6_27.pdf (27)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 4000-68000-0900000_13-10.14_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 4000-68000-0900000_13-10.14_ce_z_c.pdf (C)

---- Grounding Material ----
* plus VAT, plus shipping