Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
Modlink MSDD set contains:Frame 4000-68123-0000000  4000-68123-0020970
Product may differ from image

Modlink MSDD set contains:Frame 4000-68123-0000000

Insert 4000-68000-0020000 + 4000-68000-0970000

Art.No.: 4000-68123-0020970
Weight: 0.856 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Frame
Degree of protection (EN IEC 60529) IP65
Operating temperature min. -10 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 60 °C
Suitable for installation wall thickness min. 1 mm
Suitable for installation wall thickness max. 5 mm
Coating housing surface finished
Material housing Fine zinc die casting
Shielding plate
Connection information Threaded hole M4
Tightening torque 0,9 Nm
Germany (VDE)
Connection cross section max. 6 mm²
AWG number max. 10
Operating voltage AC 250 V
Operating current 16 A
Connection Screw terminals SK
No. of poles 2 + PE
Connections per pole 2
Protection contact present yes
USB
Operating voltage AC 48 V
Operating voltage DC 48 V
Operating voltage DC (UL-listed) 42,4 V
Operating current max. 500 mA
USB specification 2.0
Data transmission rate max. 480 MBit/s
Looking techniques Snap-in connector
RJ45
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Current operating max. (UL) 175 mA
Family construction form RJ45
Family type Back side RJ45
Cable category min. Cat5e
Looking techniques Snap-in connector

ECLASS-6.0 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ETIM-5.0 EC002625
customs tariff number 85366990
GTIN 4048879731737
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 4000-68123-0000000_stp_x_b.zip (B)
  • Construction files: STP 4000-68000-0020000_stp_x_b.zip (B)
  • Construction files: STP 4000-68000-0970000_stp_x_b.zip (B)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-68000-0020000_4064-04.16_ce_z_d.pdf (D)
  • Information: EU declaration of conformity 4000-68123-0000000_09-12.23_ce_z_b.pdf (B)
  • Information: EU declaration of conformity 4000-68000-0970000_15-10.14_ce_z_b.pdf (B)
* plus VAT, plus shipping