Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
M12-PANEL FEED THROUGH 5 POLE B-CODED  7000-44111-0000000
Product may differ from image

M12-PANEL FEED THROUGH 5 POLE B-CODED

Art.No.: 7000-44111-0000000
Weight: 0.027 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Control cabinet entry system
Male - female
M12, 5-pole
B-coded
shielded

Side 1
Family construction form M12
Coding B
Side 2
Family construction form M12
Coding B
Electrical data | Supply
Operating voltage AC max. 60 V
Operating voltage DC max. 60 V
Current operating per contact max. 4 A
Installation | Connection
Tightening torque 0,6 Nm
Mounting set M16 x 1.5
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67
Additional condition protection degree inserted, screwed
Pollution Degree 2
Rated surge voltage 1,5 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Coating housing nickel plated
Material housing Brass
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C

ECLASS-6.0 27279220
ECLASS-6.1 27279220
ECLASS-7.0 27440103
ECLASS-8.0 27440103
ECLASS-9.0 27440109
ECLASS-10.1 27440109
ECLASS-11.1 27440109
ECLASS-12.0 27440109
ETIM-5.0 EC001855
customs tariff number 85366990
GTIN 4048879141420
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-44111_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)

---- Torque Wrench ----
* plus VAT, plus shipping