Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
M12 male 0° A-cod. screw terminal  7000-13322-0000000
Product may differ from image

Last seen products

M12 male 0° A-cod. screw terminal

5-pol., max. 0,75mm², 6 - 8mm, shielded

Art.No.: 7000-13322-0000000
Alternative product:   
Weight: 0.046 kg
Country of origin:  CN
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Male straight
M12, 5-pole
shielded
Screw terminals
Sealing range (cable Ø): 6...8 mm
Certificate
Certificate
Certificate

Side 1
Family construction form M12
Coding A
Material contact Copper alloy
No. of poles 5
Degree of protection (EN IEC 60529) IP67
Electrical data | Supply
Operating voltage DC max. 60 V
Current operating per contact max. 4 A
Installation
Connection cross section max. 0,75 mm²
Installation | Connection
Connection Screw terminals SK
Tightening torque 0,6 Nm
Width across flats SW18
Device protection
Shielded yes
Device protection | Electrical
Additional condition protection degree inserted, screwed
Pollution Degree 3
Insulation resistance min. 100 MΩ
Overvoltage category (EN 60950-1) II
Mechanical data | Material data
Coating contact gold plated
Material housing Copper alloy
Locking material Copper alloy
Mechanical data | Mounting data
Clamping range min. 6 mm
Clamping range max. 8 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 85 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27279221
ECLASS-6.1 27260702
ECLASS-7.0 27440102
ECLASS-8.0 27440102
ECLASS-9.0 27440116
ECLASS-10.1 27440102
ECLASS-11.1 27440102
ECLASS-12.0 27440116
ETIM-5.0 EC001855
customs tariff number 85366990
GTIN 4065909040898
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 7000-13322-0000000_E224242_ECBT8_urc_z_b.pdf (B)
  • Approval: UL Registered US 7000-13322-0000000_E224242_ECBT2_ur_z_b.pdf (B)
  • Construction files: STP 7000-13322-0000000_stp_x_a.zip (A)
  • Document: Installation guide 7000-13322-0000000_ina_x_01.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 7000-13322-0000000_03-07.23_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 7000-13322-0000000_03-07.23_ce_z_a.pdf (A)
* plus VAT, plus shipping