Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
M12 male 90° A-cod. Push-Lock  7000-13911-0000000
Product may differ from image

M12 male 90° A-cod. Push-Lock

5-pol., 0,14 - 0,75mm², 4 - 8mm

Art.No.: 7000-13911-0000000
Weight: 0.023 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Male 90°
M12, 5-pole
A-coded
Push-Lock spring clamp connection
Sealing range (cable Ø): 4...8 mm
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate
Certificate
Certificate
Certificate

Side 1
Tightening torque 0,4 Nm
Mounting method inserted, screwed
Family construction form M12
Thread M12 x 1
Coding A
Material contact Bronze
No. of poles 5
Degree of protection (EN IEC 60529) IP65, IP67
Electrical data | Supply
Operating voltage AC 48 V
Operating voltage DC 60 V
Operating voltage AC max. (UL-listed) 250 V
Current operating per contact (UL) 4 A
Operating current per contact max. (40°C) 4 A
Diagnostics
Status indication LED no
Installation
Cross section connection with wire end ferrule min. 0,08 mm²
Cross section connection with wire end ferrule max. 0,5 mm²
Cross section connection without wire end ferrule min. 0,14 mm²
Cross section connection without wire end ferrule max. 0,75 mm²
Cross section connection with wire end ferrule AWG min. 28 AWG
Cross section connection with wire end ferrule AWG max. 20 AWG
Cross section connection without wire end ferrule AWG min. 26 AWG
Cross section connection without wire end ferrule AWG max. 18 AWG
Installation | Connection
Connection information Push-Lock spring clamp connection
Width across flats SW18
Mating cycles min. 100
Installation | Pin assignment
Coding A
Device protection | Electrical
Additional condition protection degree inserted, screwed
Pollution Degree 3
Insulation resistance min. 100 MΩ
Overvoltage category (EN 60950-1) II
Mechanical data | Material data
Coating contact gold plated
Material gasket NBR
Material housing PA
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Clamping range min. 4 mm
Clamping range max. 8 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 85 °C
Conformity
Product standard DIN EN 61076-2-101 (M12)

ECLASS-6.0 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440102
ETIM-5.0 EC002635
customs tariff number 85366990
GTIN 4065909028933
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7000-13911-0000000_E325311-CYJV7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7000-13911-0000000_E325311-CYJV_ul_z_a.pdf (A)
  • Construction files: STP 7000-13911-0000000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA con_01-10.21_uk_z_c.pdf (C)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)
* plus VAT, plus shipping