Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
MASI00 I/O MODULE  55700
Product may differ from image

Last seen products

MASI00 I/O MODULE

4 digital inputs, 4 digital outputs

Art.No.: 55700
Weight: 0.054 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital inputs/outputs
DI4/DO4 - 0.2 A
IP00
Certificate

Electrical data | Supply
Bus voltage AS-Interface DC min. 26,5 V
Bus voltage AS-Interface DC max. 31,6 V
Current consumption AS-i port max. 250 mA
Total current max. 0,2 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input for standard switches
Current carrying capacity max. 0,2 A
Electrical data | Output
Switch off time in case of short circuit 50 ms
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 0,2 A
Industrial communication | Bus data
Address setting type Plug-in terminal
Industrial communication | AS-Interface
Profile (IO.ID.ID2) S-7.F.F
Diagnostics
Diagnostic No voltage
Diagnostic via LED per module
LED display Ethernet connection/data traffic
Installation
Connection cross section min. 0,2 mm²
Connection cross section max. 2,5 mm²
Installation | Connection
Connection Screw plug-in terminals
Device protection | Electrical
Degree of protection (EN IEC 60529) IP00
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 43 mm
Width 15 mm
Depth 81 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 Asi Bus
Connection type 2 I / O
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender male
Color contact carrier green
No. of poles 2
PIN 1 A +
PIN 2 A -
Connection type 2
Connection Plug-in terminals RK
Family construction form terminal
Gender male
Color contact carrier black
No. of poles 10
PIN 1 0 V
PIN 2 U +
PIN 3 O 0
PIN 4 I 0
PIN 5 O 1
PIN 6 I 1
PIN 7 O 2
PIN 8 I 2
PIN 9 O 3
PIN 10 I 3

ECLASS-6.0 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ETIM-5.0 EC001599
customs tariff number 85176200
GTIN 4048879050050
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 55700_ina_5_16.pdf (16)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 55700_9805-04.16_ce_z_c.PDF (C)
  • Information: MTTF Report 55700_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Connection Cable ----
* plus VAT, plus shipping