Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
MASI67 I/O MODULE  56400
Product may differ from image

Last seen products

MASI67 I/O MODULE

4 digital inputs

Art.No.: 56400
Weight: 0.236 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital inputs
DI4 - 0.2 A (AB) - 4× M12
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate

Connect Product

Data cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Bus voltage AS-Interface DC min. 26,5 V
Bus voltage AS-Interface DC max. 31,6 V
Current consumption AS-i port max. 250 mA
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Current carrying capacity max. 0,2 A
Industrial communication | Bus data
Address setting type Addressing socket, Master
Slave address range (0), 1 A...31 A, 1 B...31 B
Industrial communication | AS-Interface
Profile (IO.ID.ID2) S-0.A.0
Diagnostics
Diagnostic via BUS yes
Diagnostic via LED per module
LED display Ethernet connection/data traffic
Installation | Connection
Double assignment M12 female no
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Mounting method screwed, geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 94 mm
Width 60 mm
Depth 39 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Storage temperature min. -20 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 0-3
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 Usens +
PIN 2 DI
PIN 3 Usens -
PIN 4 DI
PIN 5 n.c.

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85176200
GTIN 4048879049115
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ASI  56400_pz04-52701_asi_z_c.pdf (C)
  • Construction files: DXF 56400_dxf_x_a.zip (A)
  • Construction files: P8 56400_p8_2_50.zip (50)
  • Construction files: STP 56400_stp_x_a.zip (A)
  • Document: Installation guide 56400_ina_6_38.pdf (38)
  • Document: User manual 56411_hdb_x_15.zip (15)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56400_5026-04-16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56400_5026-04-16_ce_z_c.pdf (C)
  • Information: MTTF Report 56400_SN29500(40°C)-BerechnungV1.4_mttf_p_b.pdf (B)

---- Plug with Thread ----
* plus VAT, plus shipping