Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

MASI68 I/O EXTENSION MODULE

4 analog Inputs U/I configurable

Art.No.: 56448
Weight: 0.181 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

AI4 - (E) 4× M12 (UI)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate

Connect Product

Data cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Bus voltage AS-Interface DC min. 26,5 V
Bus voltage AS-Interface DC max. 31,6 V
Current consumption AS-i port max. 100 mA
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Sensor current US per input max. 0,1 A
Industrial communication | Bus data
Address setting type M12 connection and programming device, Master
Slave address range 1 ... 31
Industrial communication | AS-Interface
Profile (IO.ID.ID2) S-7.3.E
Diagnostics
Diagnostic No voltage
Diagnostic via LED per module
LED display Ethernet connection/data traffic
Device protection | Electrical
Degree of protection (EN IEC 60529) IP68
Mechanical data | Mounting data
Mounting method screwed
Height 151 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C

Connection types
Connection type 1 0-3
Connection type 2 Bus In
Connection type 3 Bus Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC
PIN 2 In +
PIN 3 0 V
PIN 4 In -
PIN 5 n.c.
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 4
PIN 1 AS-i +
PIN 2 0 V
PIN 3 AS-i -
PIN 4 24 V DC
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 AS-i +
PIN 2 0 V
PIN 3 AS-i -
PIN 4 24 V DC
PIN 5 n.c.

ECLASS-6.0 27242601
ECLASS-6.1 27242601
ECLASS-7.0 27242601
ECLASS-8.0 27242601
ECLASS-9.0 27242601
ECLASS-10.1 27242601
ECLASS-11.1 27242601
ECLASS-12.0 27242601
ETIM-5.0 EC001596
customs tariff number 85176200
GTIN 4048879496681
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56448_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56448_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 56437_dxf_x_a.zip (A)
  • Construction files: P8 56448_p8_2_50.zip (50)
  • Construction files: STP 56437_stp_x_a.zip (A)
  • Document: Installation guide 56448_ina_6_12.pdf (12)
  • Document: User manual 56430_hdb_x_29.zip (29)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56448_9806-04.16_uk_z_b.pdf (B)
  • Information: EU declaration of conformity 56448_9806-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 56448_SN29500(40°C)-BerechnungV1.4_mttf_p_b.pdf (B)
* plus VAT, plus shipping