MIRO 6,2 Valvecontrol 24VDC/1ms
In:24VDC OUT:24VDC/1,5A
Art.No.: | 506065 |
Weight: | 0.1 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Switching accelerator: 1 ms/24 V DC
Screw terminals
Screw terminals
Technical Data
Electrical data | Input
Input voltage DC | 24 V |
---|---|
Input voltage DC min. | 18 V |
Input voltage DC max. | 30 V |
Input current | 13 mA |
Electrical data | Output
Output current | 1,5 A |
---|---|
Output current max. | 0,38 A |
Duration surge current max. | 1 ms |
Switching frequency max. | 20 Hz |
Surge current max. | 1,5 A |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 91 mm |
Width | 6,2 mm |
Depth | 71 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 50 °C |
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | GD |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | In |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | O 1 |
Connection type 4
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | O 2 |
Commercial data
customs tariff number | 85437090 |
---|---|
GTIN | 4048879571876 |
Packaging unit | 10 |