Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
MIRO TEMP. CONVERTER PT100 - 2 /3-LEAD METHOD  6644330
Product may differ from image

MIRO TEMP. CONVERTER PT100 - 2 /3-LEAD METHOD

IN: -50°C..+50°C - OUT:0..10 V / (0)4..20 mA

Art.No.: 6644330
Alternative product:   
Weight: 0.05 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: -50...+50 °C
Spring clamp terminals
Murrelektronik's temperature converters convert a temperature into the usual signal variables (0...10 V, 4...20 mA, 0...20 mA) in conjunction with a PT100 temperature sensor (IEC 751/ EN 60751). For this purpose, the MTW modules supply a constant current which causes a voltage drop at the PT100 resistor. This is linearized and converted into the corresponding output signals at the OUT terminals. All 3 signals can be used simultaneously. The 2-wire technique can be used for short distances between PT100 sensor and MTW module (<5 m). The 3-wire measuring method must be used for longer distances to compensate the measuring line resistance. For this purpose, a 3rd line (same length and design as the two measuring lines) is required. In this case, the factory-equipped bridge connecting E2 and E3 must be removed.
Certificate
Certificate

Electrical data
Accuracy (of full scale) 1 %
Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 18 V
Operating voltage DC max. 30 V
Operating current max. 80 mA
Electrical data | Output
Load max. 25 mA
Working resistance max. 500 Ω
Device protection | Electrical
Overload protection output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 90 mm
Width 12,4 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 + 24 V DC
PIN 2 - 24 V DC
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 E 3
PIN 2 E 2
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 2 E 1
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 U
PIN 2 0 V
Connection type 5
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 I 1
PIN 2 I 2
Connection type 6
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 24 V DC
PIN 2 0 V
Connection type 7
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 In 1
PIN 2 I 2

ECLASS-6.0 27210990
ECLASS-6.1 27210190
ECLASS-7.0 27210190
ECLASS-8.0 27210190
ECLASS-9.0 27210129
ECLASS-10.1 27210129
ECLASS-11.1 27210129
ECLASS-12.0 27210129
ETIM-5.0 EC001446
customs tariff number 85437090
GTIN 4048879022385
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 44330_ina_2_10.pdf (10)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 6644330_1905-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 6644330_1905-04.16_ce_z_b.pdf (B)

---- Label for Clamp ----
---- Screwdriver ----
---- Current Supply ----
* plus VAT, plus shipping