MMW ANALOG COUPLER COMPONENT
IN:-10..+10V/(0)4..20 mA - OUT:0..10V/(0)4..20 mA
Art.No.: | 6644207 |
Alternative product: | |
Weight: | 0.171 kg |
Country of origin: | CZ |
Available
Description
INPUT: 0...5 V DC, 0...10 V DC, ±10 V DC
INPUT: 0...20 mA, 4...20 mA
Spring clamp terminals
Input, output, and supply voltage galvanically separated
Due to an integrated current limiter on the output, the output is short circuit and overload protected. A special characteristic of the MULTI Converter Art.-No. 6644207 includes: Analog voltage signals 0...5 V/0...10 V and -10…+10 V and current signals 0...20 mA and 4...20 mA, these compact modules can be galvanically isolated in the three standard signals, which means all combinations are covered with one model. The selection of the input is done by means of a 5-pole rotary switch, accessible under the identification tag. The voltage supply is galvanically isolated from the input and output circuits (3-way isolation).
INPUT: 0...20 mA, 4...20 mA
Spring clamp terminals
Input, output, and supply voltage galvanically separated
Due to an integrated current limiter on the output, the output is short circuit and overload protected. A special characteristic of the MULTI Converter Art.-No. 6644207 includes: Analog voltage signals 0...5 V/0...10 V and -10…+10 V and current signals 0...20 mA and 4...20 mA, these compact modules can be galvanically isolated in the three standard signals, which means all combinations are covered with one model. The selection of the input is done by means of a 5-pole rotary switch, accessible under the identification tag. The voltage supply is galvanically isolated from the input and output circuits (3-way isolation).
Technical Data
Electrical data | Input
Working resistance max. | 75 Ω |
---|---|
Current input mode 2 min. | 4 mA |
Current input mode 2 max. | 20 mA |
Input current min. | 0 mA |
Input current max. | 20 mA |
Input resistor | 100 kΩ |
Electrical data | Output
Working resistance max. | 400 Ω |
---|
Device protection | Electrical
Insulation test voltage input - output | 0,75 kV |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 80 mm |
Width | 6,2 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 50 °C |
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 1 | + 24 V DC |
PIN 2 | - 24 V DC |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 1 | GD 1 |
PIN 2 | GD 1 |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 1 | U |
PIN 2 | I |
Connection type 4
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 1 | Uo |
PIN 2 | I 1 |
Connection type 5
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 1 | I 2 |
PIN 2 | GD 2 |
Commercial data
ECLASS-6.0 | 27210990 |
---|---|
ECLASS-6.1 | 27210990 |
ECLASS-7.0 | 27210990 |
ECLASS-8.0 | 27210990 |
ECLASS-9.0 | 27210990 |
ECLASS-10.1 | 27210990 |
ECLASS-11.1 | 27210990 |
ECLASS-12.0 | 27210990 |
ETIM-5.0 | EC002477 |
customs tariff number | 85437090 |
GTIN | 4048879022491 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----
---- Label for Clamp ----
---- Current Supply ----