Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
MODL. VARIO 4-way fixed housing type B  M1850-040601
Product may differ from image

MODL. VARIO 4-way fixed housing type B

nickel plated aluminum

Art.No.: M1850-040601
Alternative product:   
Weight: 0.091 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Stationary housing (round)
4-way
Aluminium
Screw locking
Good chemical and oil resistance (oil resistance does not apply to use with PVC cable)
The resistance to aggressive media should be individually tested for your application. Further details on request.

Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67, IP68
Degree of protection (ISO 20653:2013) IP66K, IP69K
Additional condition protection degree inserted, screwed
Mechanical data
Operating pressure min. -0,8 bar
Operating pressure max. 16 bar
Mechanical data | Material data
Coating housing powder-coated
Material housing Aluminum die casting
Mechanical data | Mounting data
Mounting method screw fixing
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 120 °C

ECLASS-6.0 27260702
ECLASS-6.1 27260708
ECLASS-7.0 27440312
ECLASS-8.0 27440312
ECLASS-9.0 27440312
ECLASS-10.1 27440312
ECLASS-11.1 27440312
ECLASS-12.0 27440312
ETIM-5.0 EC002641
customs tariff number 85389099
GTIN 4048879572965
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP M1850-040601_stp_x_a.zip (A)
  • Document: Installation guide MMV1850-01_ina_10_05.pdf (05)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)

---- Sensor-Actuator Adapter ----
* plus VAT, plus shipping