Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
MODLINK MSDD GENDER CHANGER  4000-68000-9040030
Product may differ from image

MODLINK MSDD GENDER CHANGER

SUB-D9 female/female

Art.No.: 4000-68000-9040030
Weight: 0.011 kg
Country of origin:  CN
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Gender Changer
SUB-D9 (female/female)
Certificate

Mechanical data | Mounting data
Height 31,2 mm
Width 16,8 mm
Depth 25 mm

ECLASS-6.0 27189217
ECLASS-6.1 27143490
ECLASS-7.0 27440290
ECLASS-8.0 27440214
ECLASS-9.0 27440214
ECLASS-10.1 27440214
ECLASS-11.1 27440214
ECLASS-12.0 27440214
ETIM-5.0 EC000830
customs tariff number 85366990
GTIN 4048879036894
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-68000-9040030_dxf_x_a.zip (A)
  • Construction files: P8 4000-68000-9040030_p8_2_60.zip (60)
  • Construction files: STP 4000-68000-9040030_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping