MODLINK MSVD CABINET POWER OUTLETS
Great Britain/BS 250V AC / 13 A
Art.No.: | 4000-72000-0060000 |
Weight: | 0.055 kg |
Country of origin: | HU |
Available
Description
England (white)
Screw terminals
Screw terminals
![Certificate Certificate](https://shop.murrelektronik.be/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
![Certificate Certificate](https://shop.murrelektronik.be/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrelektronik.be/out/murrelektronik/img/approvals/xIMG850187_logo.png.pagespeed.ic.QJ1MGZELWX.png)
Technical Data
Electrical data | Supply
Operating voltage AC | 250 V |
---|---|
Operating current | 13 A |
Installation | Pin assignment
No. of poles | 2 + PE |
---|---|
Protection contact present | yes |
Mechanical data | Mounting data
Mounting method | Snap-in connector |
---|---|
Suitable for mounting type | Mounting rail TH35 |
Height | 68 mm |
Width | 47 mm |
Depth | 56 mm |
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-6.1 | 27142305 |
ECLASS-7.0 | 27142305 |
ECLASS-8.0 | 27142305 |
ECLASS-9.0 | 27142305 |
ECLASS-10.1 | 27142305 |
ECLASS-11.1 | 27142305 |
ECLASS-12.0 | 27142305 |
ETIM-5.0 | EC002625 |
customs tariff number | 85366990 |
GTIN | 4048879031332 |
Packaging unit | 1 |