Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
MOTOR SUPPRESSOR  23163
Product may differ from image

Last seen products

MOTOR SUPPRESSOR

Varistor, 3x400VAC/5,5kW

Art.No.: 23163
Weight: 0.056 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

3× 400 V AC
VDR
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
Ferrule ends, load side securely fixed
Certificate
Certificate
Certificate

Compatibility | Compatible with
Appropriate contactors Moeller, Siemens, Speaker+Shoe
Electrical data | Supply
Power frequency 10 ... 400 Hz
Electrical data | Input
Input voltage AC 400 V
Mechanical data | Mounting data
Height 75 mm
Width 45 mm
Depth 100 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC000197
customs tariff number 85363010
GTIN 4048879018951
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: EAC 23163_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Document: Product data 23163_pd_x_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 23163_03-04.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 23163_03-04.21_ce_z_a.pdf (A)

---- Screwdriver ----
* plus VAT, plus shipping