Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
MSVD POWER SOCKET VDE YELLOW  67950
Product may differ from image

Last seen products

MSVD POWER SOCKET VDE YELLOW

Mounting rail

Art.No.: 67950
Weight: 0.109 kg
Country of origin:  BE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Germany (VDE) yellow
Screw terminals
Certificate

Mechanical data | Mounting data
Height 77 mm
Width 45 mm
Depth 70 mm

ECLASS-6.0 27189217
ECLASS-6.1 27142305
ECLASS-7.0 27142305
ECLASS-8.0 27142305
ECLASS-9.0 27142305
ECLASS-10.1 27142305
ECLASS-11.1 27142305
ECLASS-12.0 27142305
ETIM-5.0 EC000020
customs tariff number 85366990
GTIN 4048879041409
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: VDE  67950_VDE-ZG-40013747(SE)_vde_z_e.pdf (E)
  • Construction files: DXF 67901_dxf_x_a.zip (A)
  • Construction files: STP 67901_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 67950_4026-04.16_ce_z_c.pdf (C)
* plus VAT, plus shipping