Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

MVP12, 6XM12, 4POLE, PLUGGABLE CABLE

10.0m PUR/PVC 6x0,34+3x0,75

Art.No.: 27017
Weight: 1.46 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Further cable lengths on request.
6-way, 4-pole
Plastic housings with good resistance against chemicals and oils.
PUR/PVC
The resistance to aggressive media should be individually tested for your application. Further details on request.
10.0 m
with LED for digital PNP-signals 24 V DC
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 18 V
Operating voltage DC max. 30 V
Current operating per contact max. 4 A
Total current max. 8 A
Industrial communication
Number of signals per port 1
Installation | Connection
Tightening torque 0,6 Nm
Mounting set M12 x 1
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67
Additional condition protection degree inserted, screwed
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Material housing PBT
Mechanical data | Mounting data
Height 125 mm
Width 50,2 mm
Depth 17 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C
Additional condition temperature range depending on cable quality

General data | Cable
Cable identification 335
Jacket Color gray
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 4 wires twisted
Cable shielding (type) copper braid, tinned
Cable shielding (coverage) 85 %
Banding Fleece, Foil
wire arrangement brown, black, blue, white
Mechanical data | Cable
Cable weigth 56,1 g/m
Material jacket PUR
Shore hardness jacket 85 ± 3 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
Outer-diameter (jacket) 5,9 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PP
Amount wires 4
Outer diameter insulation 1,55 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 72 ± 3 Shore D
Ingredient freeness wire insulation lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
Amount strands (wire) 42
Diameter of single wires 0,1 mm
Conductor crosssection (wire) 0,34 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) strand class 6
Electrical data | Cable
Nominal voltage AC max. 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4,8 A
Electrical resistance line constant wire 52 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 2 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 2 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -20 °C
Operating temperature max. (dynamic) 80 °C
Resistances | Cable
Flame resistance IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (dynamic) 10 x Outer diameter

Connection type 1
Family construction form free cable end
Color contact carrier gray
No. of poles 9
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 4
PIN 1 +
PIN 2 n.c.
PIN 3 -
PIN 4 NO S 1
PIN 5 PE

ECLASS-6.0 27279219
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440108
ECLASS-11.1 27440108
ECLASS-12.0 27440108
ETIM-5.0 EC002585
customs tariff number 85444290
GTIN 4048879064606
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 27017_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 27017_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 27774_dxf_x_a.zip (A)
  • Construction files: STP 27774_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 27017_11-06.17_ce_z_a.pdf (A)
  • Information: MTTF Report 27017_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Mounting Rail Adapter ----
---- Marking Accessories ----
---- Sensor-Actuator Adapter ----
* plus VAT, plus shipping