Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
Modlight50 Pro label plate  4000-76050-0000923
Product may differ from image

Modlight50 Pro label plate

Art.No.: 4000-76050-0000923
Weight: 0.227 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Label plate
transparent
for Modlight50 Pro
Certificate

Mechanical data | Mounting data
Height 240 mm
Width 257 mm
Depth 5 mm

ECLASS-6.0 27371225
ECLASS-6.1 27371290
ECLASS-7.0 27371290
ECLASS-8.0 27371290
ECLASS-9.0 27371290
ECLASS-10.1 27371292
ECLASS-11.1 27371292
ECLASS-12.0 27371292
ETIM-5.0 EC002584
customs tariff number 39269097
GTIN 4048879765619
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-76050-0000923_dxf_x_a.zip (A)
  • Construction files: P8 4000-76050-0000923_p8_2_21.zip (21)
  • Construction files: STP 4000-76050-0000923_stp_x_a.zip (A)
  • Document: Installation guide 4000-76050-0000923_ina_2_11.pdf (11)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping