PROPORTIONAL AMPLIFIER, SNAP-ON
Startup time 1 second
Art.No.: | 7000-31271-0000000 |
Weight: | 0.094 kg |
Country of origin: | CZ |
Available
Description
Control electronics for proportional valves
18...32 V DC, smoothed (2200 µF/1 A)
Screw terminals
Start-up: 1 s
The amplifier regulates the current supply to a proportional valve. This current is proportional to the set-point on the amplifier's input. A voltage output of 10 V is available for set-point adjustment. Zero point, current, and ramp time can be set with the potentiometer. In connection with a proportional valve, a pressure or a quantity can be set in a continuously adjustable way.
18...32 V DC, smoothed (2200 µF/1 A)
Screw terminals
Start-up: 1 s
The amplifier regulates the current supply to a proportional valve. This current is proportional to the set-point on the amplifier's input. A voltage output of 10 V is available for set-point adjustment. Zero point, current, and ramp time can be set with the potentiometer. In connection with a proportional valve, a pressure or a quantity can be set in a continuously adjustable way.
Technical Data
Electrical data | Supply
Operating voltage DC min. | 18 V |
---|---|
Operating voltage DC max. | 32 V |
Operating current max. | 2,5 A |
Current consumption max. | 50 mA |
Electrical data | Input
Resistance input min. | 200 kΩ |
---|---|
Control voltage DC min. | 0 V |
Control voltage DC max. | 10 V |
Electrical data | Output
Output voltage DC | 24 V |
---|---|
Output voltage adjustable | no |
Output current | 2,5 A |
Diagnostics
Status indication LED | green |
---|
Installation | Connection
Connection | Screw terminals SK |
---|
Device protection | Electrical
Short-circuit protection output | yes |
---|---|
Overtemperature protection output | yes |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 75 mm |
Width | 22,5 mm |
Depth | 102 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
customs tariff number | 85437090 |
---|---|
GTIN | 4048879364911 |
Packaging unit | 1 |