Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
Push Pull RJ45 0° IDC  7000-99611-0000000
Product may differ from image

Last seen products

Push Pull RJ45 0° IDC

4-pol., shielded

Art.No.: 7000-99611-0000000
Alternative product:   
Weight: 0.07 kg
Country of origin:  RO
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Ethernet CAT5
Male straight
RJ45PP, 4-pole
IDC terminals
Connection cross section: 0.14...0.34 mm²
Push Pull
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Bus technologies

Electrical data | Supply
Operating voltage DC max. 60 V
Current operating per contact max. 1,76 A
Industrial communication
Transfer parameters CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
Data transmission rate max. 100 MBit/s
Industrial communication | Ethernet functionality
duplex Full duplex
Installation
Connection cross section min. 0,14 mm²
Connection cross section max. 0,34 mm²
AWG number min. 26
AWG number max. 22
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67
Additional condition protection degree inserted, screwed
Mechanical data | Mounting data
Clamping range min. 4 mm
Clamping range max. 11 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 70 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440102
ETIM-5.0 EC001855
customs tariff number 85366990
GTIN 4048879113908
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping