Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
RJ45 male 0° IDC  7000-74005-0000000
Product may differ from image

Last seen products

RJ45 male 0° IDC

4-pol., max. 6,7mm, shielded, CAT5

Art.No.: 7000-74005-0000000
Weight: 0.03 kg
Country of origin:  CN
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

PROFINET
Male straight
RJ45, 4-pole
Field-wireable
Protection IP20
The resistance to aggressive media should be individually tested for your application. Further details on request.
4x AWG24 / AWG22
Certificate
Bus technologies

Side 1
Family construction form RJ45
Material contact Copper alloy
No. of poles 4
Electrical data | Supply
Operating voltage DC 48 V
Operating voltage DC max. (UL-listed) 2,8 V
Operating current max. 720 mA
Current operating max. (UL) 28 mA
Industrial communication
Data transmission rate max. 100 MBit/s
Installation | Connection
Mating cycles min. 500
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Pollution Degree 2
Overvoltage category (EN 60950-1) II
Mechanical data | Material data
Coating contact gold plated
Material housing Zinc
Material contact carrier POM
Mechanical data | Mounting data
Height 14,02 mm
Width 16,4 mm
Depth 56,5 mm
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 70 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27279221
ECLASS-6.1 27260703
ECLASS-7.0 2744010
ECLASS-8.0 2744010
ECLASS-9.0 27440114
ECLASS-10.1 2744010
ECLASS-11.1 2744010
ECLASS-12.0 27440114
ETIM-5.0 EC001855
customs tariff number 85366990
GTIN 4048879830362
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 7000-74005-0000000_E201820-NRAQ8_urc_z_c.pdf (C)
  • Approval: UL Registered US 7000-74005-0000000_E201820-NRAQ2_ur_z_c.pdf (C)
  • Construction files: STP 7000-74005_stp_x_a.zip (A)
  • Document: Installation guide 7000-74005-0000000_ina_x_02.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* plus VAT, plus shipping