Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
CUBE67 BUS NODES  56505
Product may differ from image

CUBE67 BUS NODES

Ethernet/IP

Art.No.: 56505
Alternative product:   
Weight: 0.45 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

EtherNet/IP
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Bus technologies

Connect Product

System cableShow all
Power cableShow all
Data cableShow all

Electrical data | Supply
Operating voltage DC 24 V
Current consumption max. 70 mA
Total current UA max. 9 A
Total current US max. 9 A
Industrial communication | Ethernet/IP
EtherNet/IP addressing BOOTP, DHCP, Rotary switch
Diagnostics
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data
Number extension modules max. 16
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 151 mm
Width 50 mm
Depth 50,3 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C
Conformity
Product standard EN 61131-2

Connection types
Connection type 1 Bus In
Connection type 2 Internal system connection
Connection type 3 Power
Connection type 1
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender female
Color contact carrier black
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 3
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)

ECLASS-6.0 27242608
customs tariff number 85389099
GTIN 4048879048705
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56505_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56505_E201820-NRAQ_ul_z_b.pdf (B)
  • Certificate: Ethernet IP  56505_10373-DOC-030206-odva_eip_z_a.pdf (A)
  • Construction files: DXF 56505_dxf_x_a.zip (A)
  • Construction files: STP 56505_stp_x_a.zip (A)
  • Document: Installation guide 56505_ina_6_21.pdf (21)
  • Document: User manual 56971_hdb_x_37.zip (37)
  • Document: User manual 56970_hdb_x_25.zip (25)
  • Document: User manual 56983_hdb_x_19.zip (19)
  • Document: User manual 10500956_hdb_x_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Diverses Cube67_BN-E_Offine_Config_v305.xls (A)
  • Information: EU declaration of conformity 56505_961-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 56505_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)
  • Software: Configurator 56505_Cube67_BN-E_Offine_Config_TB6_x_35.xls (35)
  • Software: Configurator 10500956_TB6_x_10.zip (10)

---- Terminating Resistor ----
---- Grounding Material ----
---- Mounting Rail Adapter ----
---- Device Marker ----
---- Screw Plug ----
* plus VAT, plus shipping