Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Cable drum Ø 355mm
Product may differ from image

Cable drum Ø 355mm

PUR 2x2x0.25 shielded vt 100m

Art.No.: 7000-C0201-8010000
Weight: 7.692 kg
Country of origin:  IT
Produced for you with priority
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444995
GTIN 4048879841207
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
* plus VAT, plus shipping