Product may differ from image
Cable drum Ø 500mm
PUR 2x0.34 shielded gn UL 500m
Art.No.: | 7000-C0505-7970000 |
Weight: | 22.253 kg |
Country of origin: | IT |
Produced for you with priority
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879847841 |
Packaging unit | 1 |