Product may differ from image
M12 female 0° B-cod. with cable shielded V4A
PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 1m
Art.No.: | 7004-14061-8400100 |
Weight: | 0.076 kg |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879514033 |
Packaging unit | 1 |