Product may differ from image
M12 female 90° A-cod. with cable
PUR 5x0.34 gy 5m
Art.No.: | 7999-12361-3430500 |
Weight: | 0.257 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879444859 |
Packaging unit | 1 |