Product may differ from image
M12 female 90° A-cod. with cable shielded V4A
PVC 8x0.25 shielded gy UL/CSA 10m
Art.No.: | 7004-17141-2041000 |
Weight: | 0.763 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879736138 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----