![M12 male 0° A-cod. with cable shielded F&B](https://shop.murrelektronik.be/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
M12 male 0° A-cod. with cable shielded F&B
PVC 4x0.34 shielded gy 1m
Art.No.: | 7014-13081-3300100 |
Weight: | 0.073 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879108645 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----
---- Cable Marker ----
---- Marking Accessories ----