Product may differ from image
M12 male 0° / M8 female 90° A-cod. V4A
PUR 4x0.25 bk UL/CSA+drag ch. 1m
Art.No.: | 7004-40621-6310100 |
Weight: | 0.045 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879666145 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----