![M12 male 90° A-cod. with cable shielded F&B](https://shop.murrelektronik.be/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
M12 male 90° A-cod. with cable shielded F&B
PVC 5x0.34 shielded gy UL/CSA 30m
Art.No.: | 7014-13161-2033000 |
Weight: | 2.063 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879821575 |
Packaging unit | 1 |
Accessories
---- Sensor-Actuator-Line ----