M12 male / M12 male 90° shielded Cube67
PUR 0.5+0.25 shielded gn UL/CSA+drag ch. 0,3m
Art.No.: | 341946 |
Weight: | 0.064 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879592772 |
Packaging unit | 1 |
Accessories
---- Communication Module ----