Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
MIRO 6.2 PLUGGABLE PLUG IN MODULE INPUT RELAY  3000-16023-2100030
Product may differ from image

MIRO 6.2 PLUGGABLE PLUG IN MODULE INPUT RELAY

IN: 24 VDC - OUT: 250 VAC/DC / 6 A

Art.No.: 3000-16023-2100030
Weight: 0.01 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Electrical data | Input
Input voltage AC 24 V
Input voltage DC 24 V
Electrical data | Output
Switching voltage AC max. 250 V
Switching voltage DC max. 30 V
Switching current DC 1 mA
Switching current max. 6 A
Device protection | Electrical
Rated insulation voltage 300 V
Mechanical data
Drop-out time max. 6 ms
Response time max. 5 ms
Mechanical data | Material data
Material contact Ag Sn O2
Mechanical data | Mounting data
Mounting method inserted
Height 15 mm
Width 5 mm
Depth 28 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 60 °C

ECLASS-6.0 27371601
ECLASS-6.1 27371601
ECLASS-7.0 27371601
ECLASS-8.0 27371601
ECLASS-9.0 27371601
ECLASS-10.1 27371601
ECLASS-11.1 27371601
ECLASS-12.0 27371601
ETIM-5.0 EC001437
customs tariff number 85364900
GTIN 4048879021357
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 3000-16023-2100030_dxf_x_a.zip (A)
  • Construction files: P8 3000-16023-2100030_p8_2_10.zip (10)
  • Construction files: STP 3000-16023-2100030_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping