Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
MPS POWER SUPPLY 3-PHASE,  85066
Product may differ from image

MPS POWER SUPPLY 3-PHASE,

IN: 360-550VAC OUT: 22-28V/10ADC

Art.No.: 85066
Alternative product:   
Weight: 2.072 kg
Country of origin:  CZ
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 3× 360...550 V AC
OUTPUT: 22...28 V DC
Current: 10 A
Wide voltage input
Protection IP20
Units decoupling through diode block at parallel usage.
additional mounting feet for screw mounting part no. 89500

Electrical data
Parallel connection yes
Series connection yes
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC min. 360 V
Input voltage AC max. 550 V
Input current AC (3-phase) 0,41 A
External back-up fuse per phase max. 10 A
Phase number input 3
Efficiency 90 %
Electrical data | Output
Output voltage DC 24 V
Output voltage DC min. 22 V
Output voltage DC max. 28 V
Output voltage adjustable yes
Output current 10 A
Output current (UL) 12 A
Mains failure bridging min. 3 ms @ 400 V AC
Phase monitoring Switching off during 2-phase operation
Ripple effective max. 20 mV
Spikes (s-s) max. 100 mV
Device protection | Electrical
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 132 mm
Width 198 mm
Depth 97 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 30 %
Relative humidity max. (operation) 90 % no condensation

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 Signal
PIN 2 Signal +
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 PE
PIN 2 L 1
PIN 3 L 2
PIN 4 L 3
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 +
PIN 2 +
PIN 3 -
PIN 4 -

ECLASS-6.0 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044083
GTIN 4048879080620
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 85066_dxf_x_a.zip (A)
  • Construction files: STP 85066_stp_x_a.zip (A)
  • Document: Installation guide 85066_ina_4_14.pdf (14)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Screwdriver ----
---- Marking Accessories ----
---- Electronic circuit breaker ----
* plus VAT, plus shipping