Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
MQ15-X-Power female 0° shielded with cable
Product may differ from image

MQ15-X-Power female 0° shielded with cable

PUR 4x1,5+2x1,5 shielded or UL/CSA+drag chain 15m

Art.No.: 7000-P8321-P941500
Weight: 2.725 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-P8321_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping