Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
MSDD KT 1-F. VDE ORANGE+USB B BU/A BU
Product may differ from image

MSDD KT 1-F. VDE ORANGE+USB B BU/A BU

Art.No.: 4000-67000-0676423
Weight: 0.08 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85366990
GTIN 4048879038423
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 4000-68000-0010000_ina_6_27.pdf (27)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-67000-0676423_01-03.21_ce_z_a.pdf (A)
  • Information: MTBF Report 4000-67000-0676423_SN29500(40°C)-Berechnung_mtbf_p_a.pdf (A)
* plus VAT, plus shipping