![Mini (7/8) 3 pole, Female 90° w/ Cable](https://shop.murrelektronik.be/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
Mini (7/8) 3 pole, Female 90° w/ Cable
PUR 3x1.5 (3x16AWG) bk UL/CSA
Art.No.: | 7700-A3031-UMB0030 |
Weight: | 0.077 kg |
not available
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879628068 |
Packaging unit | 1 |