Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Mini (7/8) 4 pole, Male (Ext.) 0°/Female 0°
Product may differ from image

Mini (7/8) 4 pole, Male (Ext.) 0°/Female 0°

TPE 4x16AWG ye UL/CSA, TC-ER

Art.No.: 7700-A4A01-U1C0060
Weight: 0.142 kg
Country of origin:  US
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7700-A4A01-U1Cxxxx_E325311-CYJV7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7700-A4A01-U1Cxxxx_E325311-CYJV_ul_z_a.pdf (A)
  • Construction files: STP 7700-A4A01_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping