Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
T-coupler M12male 2p./M12male 2p.+ M12female 3p.
Product may differ from image

T-coupler M12male 2p./M12male 2p.+ M12female 3p.

PUR 3x0.34 gy UL/CSA L1=0,15m/ L2=0,4m

Art.No.: 342691
Weight: 0.049 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
* plus VAT, plus shipping