Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
TREE 6TX ECO - UNMANAGED SWITCH - 6 PORTS  58170
Product may differ from image

TREE 6TX ECO - UNMANAGED SWITCH - 6 PORTS

Art.No.: 58170
Weight: 0.16 kg
Country of origin:  TW
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

6 port unmanaged switch
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC min. 9 V
Operating voltage DC max. 30 V
Industrial communication
Data transmission rate max. 100 MBit/s
Industrial communication | Ethernet functionality
Auto-crossover yes
Auto-negotiation yes
duplex Full duplex
Switch type unmanaged
VLAN unmanaged (IEEE 802.1Q) yes
Diagnostics
Alarm contact no
Diagnostic No voltage
LED display Ethernet connection/data traffic
Installation | Connection
Number ports 6
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 90 mm
Width 45,2 mm
Depth 78 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -10 °C
Storage temperature max. 70 °C

ECLASS-6.0 19170106
ECLASS-7.0 19170106
ECLASS-8.0 19170106
ECLASS-9.0 19170106
ETIM-5.0 EC000734
customs tariff number 85176200
GTIN 4048879329569
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 58170_E346922-NWGQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 58170_E346922-NWGQ_ul_z_b.pdf (B)
  • Construction files: DXF 58170_dxf_x_a.zip (A)
  • Construction files: P8 58170_p8_2_10.zip (10)
  • Construction files: STP 58170_stp_x_a.zip (A)
  • Document: Installation guide 58173_ina_x_13.zip (13)
  • Document: Product data 58170_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 58170_4806-04.16_uk_z_b.pdf (B)
  • Information: EU declaration of conformity 58170_4806-04.16_ce_z_b.pdf (B)

---- Data Line ----
* plus VAT, plus shipping