Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
SOLID67 DI16 60mm M12L 5P  54500
Product may differ from image

SOLID67 DI16 60mm M12L 5P

SOLID67 Multiprotocol Profinet or EthernetIP

Art.No.: 54500
Weight: 0.507 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital inputs
DI16
M12 Power, 5-pole, L-coded
60 mm
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate
Bus technologies
Bus technologies

Connect Product

Data cableShow all
Power cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Total current UA max. 9 A
Total current US max. 9 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Sensor current US per input max. 0,2 A
Industrial communication
Supported protocol PROFINET
Industrial communication | Ethernet/IP
DLR (Device Level Ring) yes
EtherNet/IP addressing BOOTP, DHCP, Rotary switch
Supports quick connection (QC) max. 500 ms
Industrial communication | Profinet
IRT (network communication) yes
MRP client yes
PROFINET Netload Class III
PROFINET addressing DCP
PROFINET conformance class C
PROFINET specification V2.3
Diagnostics
Actuator warning via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Cable break per port
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 30,7 mm
Width 60 mm
Depth 200 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C

Connection types
Connection type 1 X01, X02
Connection type 2 X03
Connection type 3 X04
Connection type 4 X1-X8
Connection type 1
Family construction form M12
Gender female
Color contact carrier green
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -
Connection type 2
Family construction form M12
Gender male
Color contact carrier gray
Coding L
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 0 V (UA)
PIN 3 0 V (US)
PIN 4 24 V DC (UA)
PIN 5 FE
Connection type 3
Family construction form M12
Gender female
Color contact carrier gray
Coding L
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 0 V (UA)
PIN 3 0 V (US)
PIN 4 24 V DC (UA)
PIN 5 FE
Connection type 4
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 DI B
PIN 3 0 V
PIN 4 DI A
PIN 5 PE

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879727655
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 54500_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 54500_E201820-NRAQ_ul_z_a.pdf (A)
  • Certificate: ProfiNet  54500_Z12123-27.01.2020-v2.33_pn_z_a.pdf (A)
  • Configuration Files: EDS 54500_SOLID67_KF5_x_11.zip (11)
  • Configuration Files: GSDML 54501_SOLID67_KF0_x_11.zip (11)
  • Construction files: DXF 54500_dxf_x_a.7z (A)
  • Construction files: P8 54500_p8_2_50.zip (50)
  • Construction files: STP 54500_stp_d_a.7z (A)
  • Document: Installation guide 54500_ina_x_12.zip (12)
  • Document: User manual 54500_hdb_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 54500_07-05.18_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 54500_07-05.18_ce_z_a.pdf (A)
  • Information: MTTF Report 54500_Telcordia(20°C,60°C)-Berechnung_mttf_p_a.pdf (A)

---- Grounding Material ----
---- Device Marker ----
---- Power-Cable ----
---- Field Wireable Circular Connector ----
---- Screw Plug ----
* plus VAT, plus shipping